BODY
TZ57MAL202
ToolsTZ57MAL202 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 112.000 |
| Product length mm | 2844.800 |
| Product width in | 8.000 |
| Product width mm | 203.2 |