BEARING
TZ81UA010
ToolsTZ81UA010 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product width in | 4.500 |
| Product width mm | 114.300 |