PISTON ROD
VG827AUZZPGF
ToolsVG827AUZZPGF Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 67.940 |
| Product length mm | 1725.676 |
| Product width in | 9.000 |
| Product width mm | 228.6 |