Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
WH-618-400
WH 6.0 BORE GLAND W/4.00 ROD
WH-618-400
Where to buy
Export PDF
Tools
Add to comparison
WH-618-400
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder gland
Product height in
6.250
Product height mm
158.750
Product length in
6.250
Product length mm
158.750
Product width in
3.000
Product width mm
76.2