Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 10.00 | 10.00 inch |
| Mounting style | JS | Head Square |
| Port type | F | SAE 4-Bolt flange |
| Port size | 4 BOLT FLANGE CODE 61- 1.25 | 4 Bolt flange code 61- 1.25 |
| Head Port Location | 2 | Head port location 2 |
| Cap Port Location | 2 | Cap port location 2 |
| Cushion location | H | Head cushioned |
| Customer part number | PB86197 | |
| First rod end type | 4 | Short female UNF thd |
| Gross stroke | 24.00 | |
| Model Code 1 | HGJS-10.00X24.00-H-4.50-4-X-F | |
| Model Code 2 | -V-2-2-Y1003F | |
| Net stroke length | 24.00 | 24.00 inch |
| Paint specification | X | Custom Paint |
| Rod flats | SPANNER HOLES | Spanner holes |
| Seal Type | F-V | High Temperature |
| Series | HG | Hydroline series- 3000 Psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |