Head trunnion tie-rod cylinder

CYLINDER IHM B40 R28 S55 IN M08, IHMG-40X55-B-28-2M-X-H-B-1-1-X

ZZRFR

Model code: IHMG-40X55-B-28-2M-X-H-B-1-1-X


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Bore Diameter4040 mm
Mounting styleGHead rectangular
Rod sealXCustom rod seal
Piston sealXCustom piston seal
Port TypeGBSPP port
Port sizeBSPP G-0.500BSPP G-0.500
Head Port Location1Head port location1
Cap Port Location1Cap port location 1
Cushion locationBBoth ends cushioned
Customer end thread length28 MM28 MM
Customer end thread sizeM20X1.50M20X1.50
Double rod endNOSingle rod end
First rod end type2MMale modified
Model Code 1IHMG-40X55-B-28-2M-X-H-B-1-1-X
Rod flats2 FLATS2 flats
SeriesIHMIHM series cylinder 210 Bar
Sub brandHYDRO-LINEHydro-Line