Imperial EM and metric IM series mill-type cylinders
Danfoss mill-duty Imperial EM series and ISO 6022 metric IM series cylinders are engineered for both hydraulic and pneumatic operation in extremely demanding environments and primary metal applications. Our use of heavy-duty, high-yield-strength steel ensures maximal durability throughout the cylinder and flange. They are ideal for arc furnaces, slab casters, rolling mills, and coating lines.
Features and benefits
- Heavy-duty, high-yield-strength steel construction
- Threaded and welded flange designs available
- Fully adjustable cushioning with captive screws
- Honed chrome-plated tubes and piston rods
- Nitrile U-cup rod seal and double-lipped wiper
- Wear bands eliminate metal-to-metal contact
- Compliant with ISO 6022 metric and Imperial standards
- Custom sizing available
Applications
- Arc furnaces
- Slab casters
- Rolling mills
- Coating lines