Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | L | 6.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Application | AEROSPACE | Aerospace |
| Model Code 1 | NZ10LW2XXKE198HL-11346197 | |
| Series | NZ | NZ series-hydraulic 3000 psi |
