Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | C | Cap clevis |
| Rod seal | S | Nitrile lip type with scraper |
| Piston seal | N | Carboxylated lip type |
| Port type | F | SAE 4-bolt flange port |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | CYL-F-N5---IG-IL-10-00390-C-A- | |
| Model Code 2 | SN-XXX-11-XXX-XXXX-XXX-X-0000- | |
| Model Code 3 | X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |