Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | L | 6.00 inch |
| Mounting style | 15 | Intermediate trunnion |
| Gross stroke | 111.00 | 111.00 inch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
