Head trunnion tie-rod cylinder

CYLINDER NZ B3.25 R2.00 S6.30 IN M10

11354944


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore diameterG3.25 inch
Mounting style10Cap fixed clevis