Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | D | 2.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Gross stroke | 6.00 | 6.00 inch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
