Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | L | 6.00 inch |
| Mounting style | XX | Custom mount |
| Port type | X | Custom port |
| First rod end type | 5 | Small male UN thread |
| Model Code 1 | EH09LWXTXKAB1B-X | |
| Port location | X | Custom port location |
| Seal type | X | Custom seal |
| Series | NZ | NZ series-hydraulic 3000 psi |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
