Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | TT | Intermediate trunnion |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port type | S | SAE port |
| Head Port Location | 1 | Head port location1 |
| Cushion location | N | Non-cushioned |
| Double rod end | NO | Single rod |
| First rod end type | 2M | Male modified |
| Net stroke length | 15.35 | 15.35 inch |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
