Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
12035676
CYLINDER NZ B2.50 R1.00 S60.00 IN M10
12035676
Where to buy
Export PDF
Tools
Add to comparison
12035676
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore diameter
E
2.50 inch
Mounting style
10
Cap fixed clevis
Gross stroke
60.00
60.00 inch