Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | N | Carboxylated lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | N | NPTF port |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Double rod end | NO | Single rod |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | CYL-F-N5---IE-IE-07-00020-C-A- | |
| Model Code 2 | NN-114-11-XXX-XXXX-XXX-X-0000- | |
| Model Code 3 | X0000-X-2-X-P-XX-00000-XXXXX | |
| Net stroke length | 2.00 | 2.00 inch |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |