Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
12041915
CYLINDER NZ B3.25 R1.38 S16.000 IN M09
12041915
Where to buy
Export PDF
Tools
Add to comparison
12041915
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore Diameter
G
3.25 inch
Mounting style
09
Head rectangle
Gross stroke
16.00
16.00 inch
Series
NZ
NZ series-hydraulic 3000 psi