Head trunnion tie-rod cylinder

CYLINDER NZ B4.00 R2.00 S0.984 IN M08

12042072


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterH4.00 inch
Mounting style08Head square flange