Head trunnion tie-rod cylinder

CYLINDER NZ B4.00 R2.50 S21.438 IN M11

12042140


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore diameterH4.00 inch
Mounting style11Cap spherical bearing