Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 1.50 | 1.50 inch |
| Model Code 1 | CYL-F-N5---IC-IE-01-00160-B-A- | |
| Model Code 2 | UT-304-11-H2X-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-0-XXXXX | |
| Net stroke length | 16.00 | 16.00 inch |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
