Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Model Code 1 | CYL-F-AN5--ID-IE-50-00040-C-A- | |
| Model Code 2 | HN-114-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-0-XXXXX | |
| Series | AN5 | AN5 Series-Pneumatic 250 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |