Head trunnion tie-rod cylinder

CYLINDER NZ B6.00 R4.00 S64.500 IN M08

12058642


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterL6.00 inch
Mounting style08Head square flange