Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
12059718
CYLINDER NZ B3.25 R1.75 S4.500 IN M09
12059718
Where to buy
Export PDF
Tools
Add to comparison
12059718
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore Diameter
G
3.25 inch
Mounting style
09
Head rectangle
Gross stroke
4.50
4.50 inch