Head trunnion tie-rod cylinder

CYLINDER NZ B2.50 R1.00 S23.625 IN M08

12063897


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterE2.50 inch
Mounting style08Head square flange