Head trunnion tie-rod cylinder

CYLINDERN5--B1.50R0.63S6.00INM10

84010774

Model code: CYL-F-N5---IC-IC-10-00060-C-B-HN-304-11-CX2-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product SeriesN5--Hydraulic cylinder- 3000 Psi
Rod DiameterIC0.63 inch
Double/Single RodsSSingle Rod
Unit of MeasureIInch
Working Stroke00060006
Rod End TypeCSmall Male UN Threads
Stroke Fraction00 inch
CushionCCushion Cap End
Head Cushion LocationXNo Head Cushion
Cap Cushion Location2Cushion Cap 2
SwitchesXNo Switch
Head Switch LocationXNo switch at head
Cap Switch LocationXNo switch at cap
Head Bleeder LocationXNo bleeder at head
Cap Bleeder LocationXNo bleeder at cap
Gland Drain Head EndXNo gland drain
Extra Rod Projection000000
Extra rod projection Fraction00
Stop TubeXNo Stop-Tube
Stop Tube Length000000
Stop Tube Length Fraction00
No of Flats22 Flats
Piston to Rod JointXStandard threaded piston to rod joint
Port PlugPPlastic Plug- Standard
AccessoriesXXNo Accessories
Trunnion Location00000000
Trunnion Length Fraction00
Sensor TypeXNo transducer
Sensor outputXNo Sensor Output
Cable optionXNo Cable
Cover optionXNo cover
Valve patternXNo Manifold
Working mediumHYDHydraulic
Construction TypeTRTie rod cylinder
Mounting Styles10Cap Fixed Clevis
Piston SealNNormal
Pressure (Psi)D3000 Psi
Rod MaterialBNon case harden piston rod
Rod SealHUltra Urethane
SeriesN5N5 Series-Hydraulic 3000 psi
Sub brandHYDRO-LINEHydro-Line
Switch typeXNo switch
Tie Rod Cut Length (INCH)10.56210.562
Tie Rod Cut Length (MM)269269
Working Pressure (Psi)30003000 psi