CYLINDER NZ-- B2.50 R1.38 S20.00 IN M11

84013441

Model code: CYL-F-NZ---IE-IH-11-00200-C-A-NN-303-11-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product SeriesNZ--Hydraulic cylinder- 3000 Psi
Bore DiameterIE2.50 inch
Rod DiameterIH1.38 inch
Double/Single RodsSSingle Rod
Unit of MeasureIInch
Working Stroke00200020
Rod End TypeCSmall Male UN Threads
Stroke Fraction00 inch
Port Type3SAE/UN O-ring
Port Size03SAE#8
Head Port Location1Head 1
Cap Port Location1Cap 1
CushionXNo Cushion
Head Cushion LocationXNo Head Cushion
Cap Cushion LocationXNo Cap Cushion
SwitchesXNo Switch
Head Switch LocationXNo switch at head
Cap Switch LocationXNo switch at cap
Bleeder TypeXNo Bleeder
Head Bleeder LocationXNo bleeder at head
Cap Bleeder LocationXNo bleeder at cap
Gland Drain Head EndXNo gland drain
Extra Rod Projection000000
Extra rod projection Fraction00
Stop TubeXNo Stop-Tube
Stop Tube Length000000
Stop Tube Length Fraction00
Bronze BushingXNo
No of Flats22 Flats
Piston to Rod JointXStandard threaded piston to rod joint
Port PlugPPlastic Plug- Standard
AccessoriesXXNo Accessories
Trunnion Location00000000
Trunnion Length Fraction00
Sensor TypeXNo transducer
Sensor outputXNo Sensor Output
Cable optionXNo Cable
Cover optionXNo cover
Valve patternXNo Manifold
Working mediumHYDHydraulic
Construction TypeTRTie rod cylinder
Extra Rod proj 0/MM to MD0000
Helper Product View (Switch)GLBLGlobal (Standard)
Mounting Styles11Spherical Bushing
Piston SealNNormal
Pressure (Psi)D3000 Psi
Rod MaterialACase harden piston rod
Rod SealNNormal
Stroke Length 0 add Model cod0000
Switch typeXNo switch
Tie Rod Cut Length (INCH)26.47326.473
Tie Rod Cut Length (MM)673673
Working Pressure (Psi)14001400 Psi