Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0011
CYLINDER N5 B2.00 R1.38 S2.875 IN M09
HA0011
Where to buy
Export PDF
Tools
Add to comparison
HA0011
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
10.005
Product length mm
254.127
Product width in
5.125
Product width mm
130.175
Sub brand
HYDRO-LINE
Hydro-Line