Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 4.00 | 4.00 inch |
| Mounting style | A | Side lug |
| Rod seal | X | Custom rod seal |
| Piston seal | R | Cast iron rings |
| Port type | T | SAE#12 port |
| Port size | SAE#12 | SAE#12 |
| Head port location | 3 | Head port location 3 |
| Cap port location | 3 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | D-37769 | |
| Extra rod projection IN | 3.06 | |
| First rod end type | 4M | Female modified |
| Model Code 1 | N5A-4.00X22.00-N-1.75-4M-T-X-R | |
| Model Code 2 | -3-3-HA0019 | |
| Net stroke length | 22.00 | 22.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 32.350 | |
| Product length mm | 821.690 | |
| Product width in | 8.500 | |
| Product width mm | 215.900 | |
| Rod flats | 4 FLATS | 4 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
