Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | P | Cap rectangular |
| Rod seal | X | Custom rod seal |
| Piston seal | R | Cast iron rings |
| Port Type | X | Custom port |
| Port Size | SAE#12 | SAE#12 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 3 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5252764 | |
| Extra rod projection IN | -0.36 | |
| First rod end type | 10 | Male, for rod end coupling |
| Model Code 1 | N5P-4.00X8.07-N-2.50-10-X-X-R- | |
| Model Code 2 | 1-3-HA001H | |
| Net stroke length | 8.07 | 8.07 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 17.695 | |
| Product length mm | 449.453 | |
| Product width in | 7.625 | |
| Product width mm | 193.675 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
