Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | P | Cap rectangular |
| Rod seal | X | Custom rod seal |
| Piston seal | B | Teflon seal with wearband |
| Port Type | X | Custom port |
| Port Size | SAE#8 | SAE#8 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5255123 | |
| First rod end type | M | Modified |
| Model Code 1 | N5P-4.00X2.75-N-2.38-M-X-X-B-1 | |
| Model Code 2 | -1-HA001V | |
| Net stroke length | 2.75 | 2.75 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 12.375 | |
| Product length mm | 314.325 | |
| Product width in | 7.625 | |
| Product width mm | 193.675 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
