Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | C | Cap clevis |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | H | Head cushioned |
| Customer part number | GNA-870 | |
| Extra rod projection IN | 1.00 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5C-2.50X25.50-H-1.38-4-S-H-N- | |
| Model Code 2 | 1-1-HA002P | |
| Net stroke length | 25.50 | 25.50 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 34.500 | |
| Product length mm | 876.300 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |