Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 8.00 | 8.00 inch |
| Mounting style | A | Side lug |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port type | S | SAE port |
| Port size | SAE#24 | SAE#24 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 3 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5484822 | |
| Extra rod projection IN | 1.00 | |
| First rod end type | 5 | Plain end |
| Model Code 1 | N5A-8.00X10.00-N-3.50-5-S-H-R- | |
| Model Code 2 | 3-3-HA006T | |
| Net stroke length | 10.00 | 10.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 9.500 | |
| Product height mm | 241.300 | |
| Product length in | 26.076 | |
| Product length mm | 662.330 | |
| Product width in | 15.000 | |
| Product width mm | 381.000 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
