Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 1.50 | 1.50 inch |
| Mounting style | B | Side tapped |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 100-18-25-916 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5B-1.50X1.50-N-0.63-4-S-H-N-1 | |
| Model Code 2 | -1-HA00SY | |
| Net stroke length | 1.50 | 1.50 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 8.250 | |
| Product length mm | 209.550 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 100040984-3 | 100040984-3 |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
