Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | H | Centerline lug |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 3 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5249078 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5H-2.50X2.00-N-1.00-2-S-H-R-3 | |
| Model Code 2 | -3-HA01K4 | |
| Net stroke length | 2.00 | 2.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 9.475 | |
| Product length mm | 240.665 | |
| Product width in | 6.250 | |
| Product width mm | 158.750 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
