Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 1.50 | 1.50 inch |
| Mounting style | U | Head trunnion |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | B | Teflon seal with wearband |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 4 | Cap port location 3 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 3020-4120 | |
| Extra rod projection IN | 1.13 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5UD-1.50X10.00-B-1.00-2-S-H-B | |
| Model Code 2 | -1-4-HA023P | |
| Net stroke length | 10.00 | 10.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 16.750 | |
| Product length mm | 425.450 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 2 | Male, small (standard) |
| Serial Number | 301100423-1 | 301100423-1 |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
