Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA024L
CYLINDER N5 B4.00 R2.00 S2.000 IN M07
HA024L
Where to buy
Export PDF
Tools
Add to comparison
HA024L
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
11.625
Product length mm
295.275
Product width in
7.625
Product width mm
193.675
Sub brand
HYDRO-LINE
Hydro-Line