Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | DC | Detachable clevis |
| Rod seal | J | Ultra-Seal with scraper |
| Piston seal | R | Cast iron rings |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 4 | Head port location 4 |
| Cap Port Location | 4 | Cap port location 3 |
| Cushion location | B | Cushioned both ends |
| Customer end thread length | 1.625 | 1.625 |
| Customer end thread size | 1.000-14 | 1.000-14 |
| Customer part number | HDV-10-B50 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5DC-2.50X10.50-B-1.75-2M-S-J- | |
| Model Code 2 | R-4-4-HA02LK | |
| Net stroke length | 10.50 | 10.50 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 19.500 | |
| Product length mm | 495.300 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
