Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 2.50 | 2.50 inch |
| Mounting style | W | Cap trunnion |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | C | Cap cushioned |
| Customer part number | GNA-742 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5W-2.50X3.00-C-1.00-2-S-H-R-1 | |
| Model Code 2 | -1-HA05B7 | |
| Net stroke length | 3.00 | 3.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 10.685 | |
| Product length mm | 271.399 | |
| Product width in | 6.750 | |
| Product width mm | 171.450 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
