Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | K | No mount |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | T | SAE#12 port |
| Port Size | SAE#12 | SAE#12 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 101825-0 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5K-4.00X2.00-N-2.00-2-T-H-N-1 | |
| Model Code 2 | -1-HA07RN | |
| Net stroke length | 2.00 | 2.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 13.250 | |
| Product length mm | 336.550 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |