Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic and pneumatic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA097C
CYLINDER N5 B5.00 R3.00 S8.11 IN M09
HA097C
Where to buy
Export PDF
Tools
Add to comparison
HA097C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.500
Product height mm
165.100
Product length in
18.360
Product length mm
466.344
Product width in
9.750
Product width mm
247.650
Sub brand
HYDRO-LINE
Hydro-Line