Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | T | SAE#12 port |
| Port Size | SAE#12 | SAE#12 |
| Head Port Location | 2 | Head port location 2 |
| Cap Port Location | 2 | Cap port location 2 |
| Cushion location | N | Non-cushioned |
| Customer part number | 3121A618701 | |
| First rod end type | 4 | Female |
| Model Code 1 | N5F-3.25X1.00-N-1.38-4-T-H-N-2 | |
| Model Code 2 | -2-HA09NK | |
| Net stroke length | 1.00 | 1.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 9.750 | |
| Product length mm | 247.650 | |
| Product width in | 7.125 | |
| Product width mm | 180.975 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |