Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 6.00 | 6.00 inch |
| Mounting style | G | Head rectangular |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | X | Custom port |
| Port Size | X | Custom port size |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 2.0 | 2.0 |
| Customer end thread size | 1.500-12 | 1.500-12 |
| Customer part number | 965399 | |
| First rod end type | 2M | Male modified |
| Model Code 1 | N5XGD-6.00X0.39-N-2.00-2M-X-X- | |
| Model Code 2 | X-1-1-HA0BK5 | |
| Net stroke length | 0.39 | 0.39 inch |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 2 | Male, small (standard) |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |
