Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | K | 5.00 inch |
| Mounting style | 14 | Cap rectangle |
| Rod material | B | Case hardened |
| Port Type | 5 | NFPA Standard SAE/UN |
| Port Size | SAE#12 | SAE#12 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 22 | 2.13 Inch extra rod length |
| First rod end type | 6 | Plain no attachment |
| Gross stroke | 6.00 | 6.00 inch |
| Model Code 1 | NZ14KM6L54A06022-HA0CHN | |
| Net stroke | 6.00 | |
| Paint specification | 6000721 | Polane B polyurethane enamel |
| Port location | 4 | Head 4 cap 4 |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 16.180 | |
| Product length mm | 410.972 | |
| Product width in | 9.750 | |
| Product width mm | 247.650 | |
| Seal Type | L | Low friction |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |