Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 09 | Head rectangle |
| Rod material | B | Case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | W | Cushion head 3 cap 3 |
| Customer end thread length | 2.875 | 2.875 |
| Extra rod projection | 36 | 3.38 Inch extra rod length |
| First rod end type | X | Custom rod end |
| Gross stroke | 4.75 | 4.75 inch |
| Model Code 1 | NZ09ELXN1KW04C36-HA0CLA | |
| Net stroke | 4.75 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | N | Normal |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |