Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 07 | Head rectangular flange |
| Rod material | B | Case hardened |
| Port Type | 3 | SAE/UN O-ring |
| Port Size | SAE#6 | SAE#6 |
| Cushion location | A | Non cushioned |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 13.50 | 13.50 inch |
| Model Code 1 | NZ07CE5X3KA13800-HA0CNZ | |
| Net stroke | 13.50 | |
| Paint specification | 7632 | Black flat enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 20.530 | |
| Product length mm | 521.462 | |
| Product width in | 4.250 | |
| Product width mm | 107.950 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | X | Custom seal |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 800 |