Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 10 | Cap fixed clevis |
| Rod material | B | Case hardened |
| Port Type | 5 | NFPA Standard SAE/UN |
| Port Size | SAE#8 | SAE#8 |
| Cushion location | 4 | Cushion head 4 cap 4 |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 11.31 | 11.31 inch |
| Model Code 1 | NZ10CE5L5R4115S2-HA0CVK | |
| Net stroke | 10.00 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | R | Head 2 cap 2 |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 18.830 | |
| Product length mm | 478.282 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | L | Low friction |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Stop tube | 1.313 | Stop tube 1.313 inch |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |