Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.750 | NPTF-0.750 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5C-4.00X18.00-B-1.75-2-N-H-R- | |
| Model Code 2 | 1-1-HA0DAP | |
| Net stroke length | 18.00 | 18.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 31.500 | |
| Product length mm | 800.100 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |