Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | TT | Intermediate trunnion |
| Rod material | CASE HARDENED | Case hardened |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | X | Custom port |
| Port Size | SAE#16 | SAE#16 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | X | Custom cap port location |
| Cushion location | N | Non-cushioned |
| Female rod eye | YES | Yes |
| First rod end type | 2M | Male modified |
| Intermediate trunion location | 11.42 | |
| Model Code 1 | NXTT-3.25X13.7-N-2.25-2M-S-X-X | |
| Model Code 2 | -1-X-HA0EAZ | |
| Net stroke length | 13.70 | 13.70 inch |
| Rod boot | NO | No |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 5075 | |
| Working pressure psi | 5075 |
