Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | TT | Intermediate trunnion |
| Rod material | CASE HARDENED | Case hardened |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | X | Custom port |
| Port Size | SAE#24 | SAE#24 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Double rod end | NO | Single rod |
| Female rod clevis | NO | No |
| Female rod eye | YES | Yes |
| First rod end type | 2M | Male modified |
| Intermediate trunion location | 14.53 | |
| Model Code 1 | NXTT-4.00X16.54-N-2.75-2M-S- | |
| Model Code 2 | X-X-1-1-HA0EC9 | |
| Net stroke length | 16.54 | 16.54 inch |
| Rod boot | NO | No |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 5000 | |
| Working pressure psi | 5000 |