Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 01 | Side lug |
| Rod material | B | Case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | A | Non cushioned |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 6.50 | 6.50 inch |
| Model Code 1 | NZ01EL5T1WA068S2-HA0EF8 | |
| Net stroke | 6.50 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | W | Head 3 cap 3 |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 15.280 | |
| Product length mm | 388.112 | |
| Product width in | 6.250 | |
| Product width mm | 158.750 | |
| Rod end flats | 2 FLATS | 2 flats |
| Seal Type | T | High temperature |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000.00 |